Global SitesHomeSite MapContact UsSearch
Advanced Search

MP2600iec

Yaskawa’s Sigma-5 Servo series has now been enhanced with the introduction of the MP2600iec single axis motion controller. The compact controller/servo combination provides standardized programming on Yaskawa’s latest high quality servo system. The single-axis MP2600iec rounds out the MP2000iec controller family, allowing applications to scale up from single to multi-axis control within a standard IEC61131-3 programming environment, MotionWorks IEC. Built-in Ethernet/IP and Modbus/TCP (master and slave) connect to most PLCs and expanded I/O. PLCopen function blocks within MotionWorks IEC simplify programming, while a diagnostic web server reduces field maintenance time. An optional OPC server allows for HMI or data acquisition. All of these features compliment the enhanced autotuning and vibration suppression algorithms standard in the Sigma-5 Servo Amplifier, providing "IEC on the Drive" for a wide range of applications from 50 W to 15 kW.


Design Features

Specifications

Brochures  

Catalogs  

Standards Compliance and Conformance Certifications  

Success Stories

Model Number Designation

Application Information

Application Code Toolboxes

OPC Server

News Articles  

Onboard Safety

Frequently Asked Questions

Solid Models Catalog on TraceParts

CAD Drawings  

Controller Firmware

Sizing Software

MotionWorks IEC Software

MotionWorks IEC Quick Start Video

Technical Manuals  

eLearning Curriculum  

Videos  

Photos and Graphics  

Mobile Video

Literature

Find Local Contact

Enter Request