|
Yaskawa is the world's largest manufacturer of AC drives for industrial automation and OEM equipment. Our drives cover every automation application need in the industrial plant. These AC drives incorporate the latest technological advancements in AC motor speed control, made possible by experience and dedication to quality in design and manufacturing. These adjustable frequency drives offer the greatest selection of size and performance available, with power ranges from fractional HP to 1750 HP. Yaskawa AC Drives provide the benefits of network communications, support by software tools for parameter management, custom software options, and new ease of installation. Because all adjustable frequency drives are rigorously tested, Yaskawa ensures that quality and reliability are designed in and built in.
|
Comparison of Major Drives
| Suggested Use |
View Drive Details |
Ratings |
Control Type (1) |
Network Communications Options |
VAC |
HP |
| General purpose and high performance industrial applications, including those that require precise torque and speed control as well as control of both induction and permanent magnet motors. |
|
200-240, 3-Phase |
3/4-175 |
CLV, OLV, V/f |
EtherNet/IP, Modbus TCP/IP, DeviceNet, PROFIBUS-DP, Modbus RTU, MECHATROLINK-II |
380-480, 3-Phase |
1-1000 |
500-600, 3-Phase |
1-250 |
| General purpose
applications and OEM
machines. |
|
200-240, 1-Phase |
1/8-5 |
OLV, V/f |
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Modbus RTU, Profibus DP, MECHATROLINK-II |
200-240, 3-Phase |
1/8-25 |
380-480, 3-Phase |
1/2-25 |
| General
purpose for wet and dusty indoor applications. |
|
200-240, 1-Phase |
1/8-5 |
OLV, V/f |
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Modbus RTU, Profibus DP |
200-240, 3-Phase |
1/8-25 |
380-480, 3-Phase |
1/2-25 |
| General purpose
applications and simple OEM
machines. |
|
200-240, 1-Phase |
1/8-3 |
V/f |
Modbus RTU |
200-240, 3-Phase |
1/8-5 |
380-480, 3-Phase |
1/2-7.5 |
| Problematic installations that are especially susceptable to effects of power transistor switching, such as those with very long motor cables or drive induced bearing failures. |
|
200-240, 3-Phase |
1/2-150 |
CLV, OLV, V/f |
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus
RTU, LonWorks |
480, 3-Phase |
3/4-500 |
| Industrial fan and
pump and most conventional variable torque applications. |
|
200-240, 3-Phase |
5-150
|
V/f |
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus
RTU, LonWorks, Metasys N2, APOGEE FLN |
480, 3-Phase |
5-500 |
|
200-240, 3-Phase
|
5-40
|
480, 3-Phase |
5-100 |
|
200-240, 3-Phase |
5-150
|
480, 3-Phase |
5-500 |
|
200-240, 3-Phase |
5-150
|
480, 3-Phase |
5-500 |
| Centrifuge, Elevator, Escalator, and
Test Stand |
|
200-240, 3-Phase |
7.5-60 |
CLV, OLV, V/f |
Modbus RTU |
480, 3-Phase |
10-125 |
General purpose
industrial applications. |
|
200-240, 3-Phase |
1/2-150 |
CLV, OLV, V/f |
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus
RTU, LonWorks |
480, 3-Phase |
3/4-500 |
| Simple OEM machines
at 115VAC, single-phase. |
|
115, 1-Phase |
1/8-1 |
V/f |
Call Factory at 1-800-YASKAWA (927-5292) |
| High horsepower
applications. |
|
460, 3-Phase |
350-1500 |
CLV, OLV, V/f |
DeviceNet, Profibus DP, EtherNet/IP, Modbus
Plus, Modbus RTU |
600, 3-Phase |
450-1750 |
Note: (1) CLV=Closed Loop Vector, OLV=Open Loop Vector, V/f=Volts per
Hertz
If the AC Drive you need is not listed, check:
|
|
|
Accessories and Enhancements
These products are available for special needs and provided per quoted price and delivery
|
|
DriveWizard® Industrial is a no-charge Windows-based software support tool for parameter upload/download, trending and graphing.
Applicable for A1000, V1000, V1000-4X, J1000, F7, P7, G7 and G5 Low HP.
DriveWizard® 6.2 is a no-charge Windows-based software support tool for parameter upload/download, trending and graphing.
Applicable for F7, G7, P7, E7, V74X, GPD515/G5, and G5HHP.
CDBR Braking Module adds dynamic braking control to F7, G7, P7, and G5 drives.
|
DC5 Converter adds regeneration to F7, G7, P7, and G5 drives.
RC5 Converter adds regeneration to F7, G7, P7, and G5 drives.
AC Motors are inverter-duty induction motors optimized for use with Yaskawa ac drives.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Resources |
|
|
 |
News |
|
|
|
|